Concept Videos
-
Qeexo AutoML
Qeexo AutoML is Qeexo’s one-click, fully-automated platform that allows customers to leverage sensor data to rapidly build machine learning solutions for highly constrained environments with applications in mobile, IoT, wearables, automotive, and more.
Delivering high performance, solutions built with Qeexo AutoML are optimized to have ultra-low latency, ultra-low power consumption, and an incredibly small memory footprint. As billions of sensors collect data on every device imaginable, Qeexo can equip them with machine learning to discover knowledge, make predictions, and generate actionable insights.
For more information, please visit: automl.qeexo.com. -
Qeexo Embedded Machine Learning
Qeexo AutoML uses sensor data to automatically build machine learning models that generate actionable insights at the Edge. It can be used for anomaly detection and predictive maintenance in a factory setting.
For more information, please visit: automl.qeexo.com.
Demo Videos
-
Live Demo: Automating Machine Learning for Embedded Devices
Qeexo AutoML is Qeexo’s one-click, fully-automated platform that allows customers to leverage sensor data to rapidly build machine learning solutions for highly constrained environments with applications in mobile, IoT, wearables, automotive, and more.
Delivering high performance, solutions built with Qeexo AutoML are optimized to have ultra-low latency, ultra-low power consumption, and an incredibly small memory footprint. As billions of sensors collect data on every device imaginable, Qeexo can equip them with machine learning to discover knowledge, make predictions, and generate actionable insights.
-
Smart Shipping with tinyML on LSM6DSOX MLC Sensor from STMicroelectronics
In this Smart Shipping demo, we use Qeexo AutoML to build a Decision Tree model that runs inference on ST’s Machine Learning Core (MLC) sensor, without the use of an MCU. This greatly decreases power consumption.
-
Anomaly Detection Part 1: Data Collection, Model Training & Deployment
In this video, we apply Qeexo AutoML to an Anomaly Detection use case. Part 1 shows the data collection and visualization process, as well as how the machine learning models are trained and deployed.
-
Anomaly Detection Part 2: Simple Imbalance
In this video, we apply Qeexo AutoML to an Anomaly Detection use case. Part 2 puts the machine learning model we built in Part 1 to the test, detecting system imbalances.
-
Anomaly Detection Part 3: Eccentric Rotor
In this video, we apply Qeexo AutoML to an Anomaly Detection use case. Part 3 puts the machine learning model we built in Part 1 to the test, detecting an eccentric rotor.
-
Anomaly Detection Part 4: Bent Rotor Shaft
In this video, we apply Qeexo AutoML to an Anomaly Detection use case. Part 4 puts the machine learning model we built in Part 1 to the test, detecting a bent shaft.
-
Qeexo AutoML Activity Tracking for Wearables Application
In this video, we apply Qeexo AutoML to a wearables activity tracking use case.
-
Qeexo AutoML Single-Class Anomaly Detection for Predictive Maintenance
In this video, we apply Qeexo AutoML to an Anomaly Detection use case. Here only the data for the “Normal” class is explicitly recorded and labeled.
-
Qeexo AutoML Multi-Class Anomaly Detection for Predictive Maintenance
In this video, we apply Qeexo AutoML to an Anomaly Detection use case. Here the data for the various anomaly classes are explicitly recorded and labeled.
-
Qeexo AutoML Multi-Class Classification for Indoor Air Quality Monitoring
In this video, we apply Qeexo AutoML to an indoor air quality monitoring use case using the ZMOD sensor on the Renesas RA6M3 ML sensor module.
-
Qeexo AutoML Anomaly Detection for Motors using STWIN Sensor Module
In this video, we apply Qeexo AutoML to an Anomaly Detection use case to detect defective motors.
-
Data Segmentation with Qeexo AutoML 1.15
The Qeexo AutoML data segmentation feature allows you to locate, crop, and label events from your collection displayed in the data visualization editor for use as training or test data.
-
tinyML AutoML Deep Dive
AutoML is a fully automated, end-to-end, machine learning platform providing users with the ability to rapidly collect & edit sensor data, train & evaluate models and metrics, and deploy & live test up to 17 different algorithms without writing a single line of code. Built for speed and efficiency, Qeexo AutoML’s NO CODE platform reduces time and dependencies on expensive expert resources, drastically simplifying deployment and increasing scalability. Simple and intuitive, Qeexo AutoML has been designed to support the needs of machine learning practitioners, embedded engineers, and domain experts alike.
Application Videos
-
Environment-Aware Countertop
Using Qeexo AutoML with sensor data, we automatically built machine learning models to make our kitchen counter smart. Equipped with machine learning, the counter is able to tell what appliances are running on it at a given time. The machine learning inference is done at the Edge without requiring connectivity.
For more information, please visit: automl.qeexo.com. -
Intelligent Shipping
Using Qeexo AutoML with sensor data, we automatically built machine learning models to develop a smart shipping box that can track what’s happening to it during its entire journey. The machine learning inference is done at the Edge without requiring connectivity.
For more information, please visit: automl.qeexo.com. -
Predictive Maintenance
Using Qeexo AutoML with sensor data, here we demonstrate anomaly detection (used for predictive maintenance) in our fan system. The machine learning inference is done at the Edge without requiring connectivity.
For more information, please visit: automl.qeexo.com. -
Interactive Wall
Using Qeexo AutoML with sensor data, we automatically built machine learning models to control lighting. The machine learning inference is done at the Edge without requiring connectivity.
For more information, please visit: automl.qeexo.com. -
Qeexo FingerSense
This video provides an overview of FingerSense, Qeexo's touch interaction platform. For more information, please visit: https://www.qeexo.com/.
-
Qeexo EarSense
EarSense is Qeexo’s software-only replacement for the traditional hardware proximity sensor, allowing for true bezel-less and notch-less design.
-
Qeexo TouchTools - Tablet
TouchTools allows users to instantly summon and manipulate virtual tools with ease and precision. Editing, creating, working, and collaborating on touch surfaces have never been so intuitive.
-
Qeexo TouchTools - Automotive
TouchTools can significantly reduce the need for precise targeting of small buttons, creating a better UX and a safer driving environment. Drivers can now keep their eyes on the road while changing stations.