Smart Home
Smart Home/Appliances
Smart appliances and devices with sensors around the home have gained popularity in recent years, but most are equipped with very primitive logic. Machine learning can further increase the usability and functionality of these devices, adding convenience to our daily lives.
The Qeexo AutoML Advantage
- Compared to traditional, threshold-based logic, devices equipped with machine learning can better make sense of the sensor data to make appliances around the consumers’ homes even smarter.
- Models built with Qeexo AutoML run on-device, so consumers’ data is not sent to the cloud, preserving their privacy and saving data and infrastructure costs.
- Models built with Qeexo AutoML are highly power-efficient, making battery-powered devices feasible, without being tethered to the wall.